QPC4043 is a fully monolithic voltage-controlled attenuator (VCA) that provides over 25 dB of gain control range over a frequency range of 5 MHz to 3000 MHz. The QPC4043 employs a closed loop design that provides a more controlled attenuation response over frequency and temperature conditions. This attenuator is matched to 75 Ω over its control range and frequency with no external matching components required. The QPC4043 is available in a space saving 16-pin 3 x 3 mm Laminate (LGA) package with minimal external components.
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 3,000 |
Insertion Loss(dB) | 1.5 |
Attenuation Range(dB) | 25 |
IP1dB(dBm) | 30 |
IIP3(dBm) | 43 |
Voltage(V) | 3 to 5.5 |
Package Type | 16-pin Laminate LGA |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |
This product appears in the following application block diagrams: