Mouser | 1235 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC4614 is a 75Ω 6-bit digital step attenuator (DSA) that features high linearity over the entire 31.5 dB gain control range in 0.5 dB steps and has a low insertion loss of 1.2 dB at 1 GHz. The QPC4614 features three modes of control: serial, latched parallel, and direct parallel programming. Patented circuit architecture provides overshoot-free transient switching performance. QPC4614 is available in a 20-pin 4.0 x 4.0 mm QFN package.
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 2,000 |
Insertion Loss(dB) | 1.2 |
Attenuation Range(dB) | 31.5 |
IP0.1dB(dBm) | 30 |
IIP3(dBm) | 65 |
Interface | Digital |
Bits | 6 |
Step Size(dB) | 0.5 |
Voltage(V) | 5 |
Package Type | QFN, 20-pin |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |