Please contact Qorvo Sales for details.
Mouser | 1245 | Buy Online > | |
RELL | 5 | Buy Online > | |
RFMW | 53 | Buy Online > |
The QPB8896 is a GaAs pHEMT RF balanced amplifier IC operating as return path amplifier capable of supporting Full Duplex (FDX) and DOCSIS 3.1 applications. This IC is designed to provide a low noise, high gain option for 5 - 700 MHz interface using a 5 V power supply to provide lower overall power dissipation. QPB8896 is packaged in convenient SOIC8 package and features an externally adjustable bias control.
Type | Upstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 700 |
Gain(dB) | 25 |
NF(dB) | 1.8 |
Voltage(V) | 5 |
Current(mA) | 275 |
Package Type | SOIC-8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |
This product appears in the following application block diagrams: