Mouser | 78 | Buy Online > | |
RELL | 50 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPA3358 is a GaAs pHEMT/MESFET 75-ohm Push Pull RF amplifier in a Hybrid Package, featuring 34 dB of flat gain and low noise. This IC is designed to support DOCSIS 3.1 applications up to 1218 MHz using a single 24 V supply. The QPA3358 offers low noise and low distortion at high efficiency consuming only 6.8 W.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 34 |
Pout(dBmV) | 47 |
CSO(dBc) | -70 |
CTB(dBc) | -75 |
XMOD(dBc) | -66 |
NF(dB) | 4 |
Voltage(V) | 24 |
Current(mA) | 290 |
Package Type | SOT-115J |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |