Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPB4221 is a complete integrated bias card assembly to be used with a variety of millimeter-wave Spatium solid state power amplifiers. It is specifically designed to be integrated onto the SSPA, allowing for reduced size and weight, while also reducing electrical losses in the bias networks. It provides for individualized bias settings for each amplifier blade in the SSPA.
Package Type | Controller Card |
RoHS | Yes |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 3A001.B.4.B.4 |