QPA4854

    28 GBaud Quad Linear Driver (SE/SE)

    Discontinued >

    No Applications Support Available

    Key Features

    • SE input & output
    • 100KHz to 30GHz Bandwidth
    • Bias: +2.5V - +3.3V (60-75mA)
    • Gain 14dB
    • Power Consumption / channel: 200 mW – 240 mW
    • Additive RMS Jitter 650fs
    • Variable Output Swing 1.5V - 3Vpp
    • Rise/Fall Time 12.5ps
    • Form Factor (mm) 3.75 x 7.52 x 0.7

    The Qorvo QPA4854 is a 4 channel optical modulator driver amplifier designed for the QSFP28 100 Gb/s optical markets. The QPA4854 is a compact SMT package with 12 dB of gain and 1.9 Vpp output power and 3 dB BW of 30 GHz. The QPA4854 includes four wideband MMIC amplifiers and bypass capacitors inside the package and provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, and low output jitter. The QPA4854 is RoHS compliant.

    Typical Applications

      • 28 Gb/s QSFP28 / CFP4 / CFP2 Quad Driver
      • EML Driver

    Product Categories

    Application Categories

    Gain(dB) 14
    Voltage(V) 2.5 to 3.3
    Package(mm) 3.75 x 7.52 x 0.7
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.b

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Optical > Optical Systems (10, 40, 100, 200 to 400GB/s)

      Optical Systems (10, 40, 100, 200 to 400GB/s)

    • Applications > Network Infrastructure > Optical > Coherent Transceiver Module

      Coherent Transceiver Module