Qorvo's QPA0812 is a packaged, high performance power amplifier fabricated on Qorvo's production QPHT15 (0.15um) pHEMT process. Covering 8.5 - 10.5 GHz, the QPA0812 provides 1 W of saturated output power and 24 dB of large-signal gain while achieving 48% power-added efficiency.
Packaged in a small 4 x 3 mm plastic overmold QFN, tight lattice spacing requirements for phased array radar applications is easily supported. RF input and output ports are matched to 50Ω and include integrated DC blocking capacitors.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 8.5 |
Frequency Max(GHz) | 10.5 |
Psat(dBm) | 30.8 |
Gain(dB) | 34.4 |
PAE(%) | 48.2 |
Voltage(V) | 6 |
Current(mA) | 156 |
Package Type | overmold QFN |
Package(mm) | 4 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |