Mouser | 99 | Buy Online > | |
RELL | 50 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPA3270 is an 18 W, High output Hybrid Power Doubler amplifier module. The part employs GaAs/GaN die and is operated from 45 MHz to 1218 MHz. It provides excellent linearity and superior return loss performance and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 25 |
Voltage(V) | 24 |
Current(mA) | 34 |
Package Type | SOT-115J |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |