Mouser | 0 | Buy Online > | |
RELL | 10 | Buy Online > | |
RFMW | 29 | Buy Online > |
Qorvo's QPA2640D is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process. The QPA2640D operates from 20 to 40 GHz, providing 8 W of saturated power. The operating frequency can extend to 18 - 40 GHz if desired. QPA2640D is 100% DC and RF tested to ensure compliance to electrical specifications.
Lead free and RoHS compliant.
Frequency Min(GHz) | 20 |
Frequency Max(GHz) | 40 |
Psat(dBm) | 39 |
Voltage(V) | 18 |
Current(mA) | 2,040 |
Package Type | Die |
Package(mm) | 5.87 x 3.50 x 0.05 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |