Mouser | 87 | Buy Online > | |
RELL | 62 | Buy Online > | |
RFMW | 244 | Buy Online > |
Qorvo's CMD203C4 is a broadband RF / Microwave MMIC SP4T switch housed in a leadless 4x4 mm surface mount (SMT) package. The CMD203C4 covers DC to 20 GHz and offers a low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz. The switch also includes an on-board binary decoder circuit which reduces the number of required logic control lines from four to two. The CMD203C4 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Switch Type | SP4T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 2.4 |
Isolation(dB) | 39 |
Switching Speed(ns) | 66 |
IP0.1dB(dBm) | 14 |
IP1dB(dBm) | 21 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.