QPA2263A

DC - 5000 MHz Cascadable SiGe HBT Amplifier

Discontinued >

End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: QPA0363A
Contact your local sales representative for assistance.

Key Features

  • DC to 5000 MHz operation
  • Single positive voltage supply
  • Gain: 12.9 dB at 1950 MHz
  • Output IP3: +21.7 dBm typical at 1950 MHz
  • Noise figure: 3.8 dB typical at 1950 MHz
  • Robust 1000 V class 1C HBM ESD rating
  • Lead-free/RoHS-compliant SOT-363 package

The QPA2263A is a high performance SiGe HBT MMIC amplifier. A Darlington configuration provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of
intermodulation products.

The QPA2263A may be operated from a variety of supply voltages by using a voltage dropping resistor. Two DCblocking capacitors, bypass capacitors and an optional RF choke complete the circuit required for operation of this internally matched 50 ohm device.

The QPA2263A is assembled in an industry standard SOT-363 package that is lead-free and RoHS-compliant.

Typical Applications

    • Cellular, PCS, GSM, UMTS
    • PA Driver Amplifier
    • IF/RF Buffer Amplifier
    • Wireless Data, Satellite