ECG002B-G

    DC - 6000 MHz Cascadable Gain Block

    Discontinued >

    Please use TQP369182 for new designs.

    Key Features

    • DC to 6 GHz
    • 20 dB gain @ 1 GHz
    • +15.5 dBm P1dB @ 1 GHz
    • +29 dBm OIP3 @ 1 GHz
    • 3.7 dB noise figure
    • Internally matched to 50 Ohm
    • Lead-free / green / RoHS compliant
    • SOT-89 package

    Qorvo's ECG002B-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG002B-G typically provides 20 dB of gain, +29 dBm Output IP3, and +15.5 dBm P1dB.

    The ECG002B-G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in low-cost, surface-mountable plastic lead-free / green / RoHS-compliant SOT-89 package. It is also available in a SOT-86 package as the ECG002C-G and a SOT-363 package as the ECG002F-G. All devices are 100% RF and DC tested.

    The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the ECG002B-G will work for other various applications within the DC to 6 GHz frequency range such as CATV and mobile wireless.

    Typical Applications

      • CATV / DBS
      • Defense / Homeland Security
      • Fixed Wireless
      • Industrial, Scientific and Medical (ISM)
      • Mobile Infrastructure
    Frequency Min(MHz) DC
    Frequency Max(MHz) 6,000
    Gain(dB) 20
    OIP3(dBm) 29
    NF(dB) 3.7
    Voltage(V) 5
    Current(mA) 45
    Package Type SOT-89
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS