Contact Qorvo Beamforming Sales for more information.
Qorvo's AWMF-0196 is the latest addition to the famiy of fully integrated dual channel IF up/down converters with integrated PLL/VCO LO synthesizer. The half-duplex IC integrates dual Tx single-sideband up-conversion, dual Rx image-reject down-conversion functionality, and an on-chip LO synthesizer that enables 2T2R applications within a single die. An on-chip frequency multiplier simplifies board-level integration for use with either an internal frequency synthesizer or an external PLL.
New features for this generation include on-chip selectable LO multiplication, high IF support, LO multiplexing to remove need for external switches for MIMO operation, and a high-power PA eliminating the need for an external driver IC.
Consider AWMF-0236 Dual Polarization Quad 4x2 Beamformer IC for a full RF solution.
Function | Dual channel IF up/down converter with integrated LO synthesizer |
Target Application | 5G |
RF Min(GHz) | 37 |
RF Max(GHz) | 48.2 |
On Chip LO Multiplier | x4 or x6 |
Package Type | FCCSP |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.f |