DWM3001CDK

    Ultra-Wideband (UWB) Module Development Kit

    Key Features

    • Convenient kit for evaluation of DWM3001C UWB module
    • Interoperable with Apple U1 chip & U2
    • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
    • J-Link on-board for debug and flashing via USB
    • USB port for direct connection to DWM3001C USB interface
    • 26 pin Raspberry Pi compatible header
    • Reset and user-defined buttons and LEDs
    • Access to all DWM3001C GPIOs and interfaces
    • Fully aligned with FiRa™ PHY, MAC and certification development

    Qorvo's DWM3001CDK has been developed as a design kit for the DWM3001C fully integrated (UWB) module based on the Qorvo DW3110 IC. This kit can be used to evaluate hardware performance as a TWR or TDoA Tag and build an evaluation real time location system (RTLS).

    Two micro USB ports connect to the J-Link and DWM3001C USB interface. An on-board J-Link debugger provides SWD and UART interfaces to the DWM3001C. Two micro USB ports connect to the J-Link and DWM3001C USB interface. The board can be powered from either of these USB ports, a Raspberry Pi interface, a battery or an external power supply.

    The DWM3001CDK is interoperable with the Apple U1 & U2 chip.

    The DWM3001C is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

    Based On DW3110 IC
    Contents 1 development board with DWM3001C module
    Ideal For Evaluating hardware as anchor or tag
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No
    ECCN EAR99

    Qorvo offers two development kits : DW3xxx & QM3xxx SDK v1.0.2 and Qorvo_Nearby_Interaction.


    DW3xxx & QM3xxx SDK v1.0.2 (Released November 2024) facilitates the development of products using the DW3110, DW3120, DW3210, DW3220, QM33110W, QM33120W, and DWM3001C module.

    This SDK is compatible with four hardware development kits: QM33120WDK1, DWM3001CDK, DWM3000EVB and Murata Type2AB.

    It contains sample applications, embedded firmwares, documentation, scripts and a GUI for quick evaluation.


    The Qorvo_Nearby_Interaction to easily evaluate and develop new applications based on location, distance and direction relative to a U1 & U2-equipped iPhone. It contains FiRa Compliant libraries, a sample application, mobile applications and related documentations. 

    The Nearby Interaction Compliant Software enables developers to easily evaluate and develop new applications based on location, distance and direction relative to a U1 & U2-equipped iPhone.

    To get started, download:
    Qorvo Nearby Interaction iOS App (available in the Apple Store)
    Qorvo NI Background iOS App (available in the Apple Store)

    Qorvo_Nearby_Interaction Software package v.3.2.1 (02/2025)

    Third-Party Solutions

    • SynchronicIT Omlox Tag Stack
      Qorvo’s DWM3001C module, featuring the integrated Omlox Core Zone tag stack from SynchronicIT, facilitates rapid adoption of Omlox by offering a comprehensive solution.

      The firmware, based on Zephyr RTOS, has successfully completed all necessary Omlox pre-certifications and can be customized to meet your specific requirements, ensuring the quickest possible time to market.

      Enhancing your industrial tools, handheld devices, or tags to achieve trackability in a reliable, standardized, and interoperable manner has never been more straightforward.

      https://synchronicit.nl/#omlox
       

    • Pinpoint Prototyping Kit
      Pinpoint’s Prototyping Kit incorporates FiRa Downlink TDoA-compatible technology (FiRa 2.0 certified). This cost-effective solution features Qorvo’s DWM3001C module, aiming to provide global access to high-precision indoor navigation services. The comprehensive, wireless, and battery-powered kit equips developers with the necessary setup tools and mobile SDKs (iOS, Android, and Flutter) for fast and efficient prototyping.