/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DWM3001C

DWM3001C

6.5 & 8.0 GHz Ultra-Wideband (UWB) Module with BLE SoC and Motion Sensor, FiRa™ Certified

Qorvo's DWM3001C is a fully integrated UWB module based on the Qorvo DW3110 IC. Integration of the DW3110 IC, nRF52833 BLE SoC, planar UWB antenna, accelerometer, power management and crystal simplifies the design cycle. The RF design is fully validated, tested and calibrated. Low power consumption allows powering from batteries for long periods, providing cost-effective implementation of UWB solutions.

The DWM3001C can be used in two-way ranging and TDoA applications.

The DWM3001C module is interoperable with the Apple U1 & U2 chip.

The DWM3001C is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

Production
i
Please contact Qorvo Sales for details
Location is the Key ®
Product BriefRev C – 04/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
532
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
532
Buy Online

Key Features

  • Interoperable with Apple U1 chip
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • FCC, SRRC and ETSI certification - Q4 2021
  • Nordic nRF52833 BLE SoC
  • Supply voltage VCC: 2.5 V - 3.6 V
  • Power consumption optimized for battery applications
  • UWB data rates of 850 kbps and 6.8 Mbps

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9
Integrated Antenna
Yes
MCU
Nordic Semiconductor nRF52833 Cortex-M4
MCU Flash (KB)
512
Bluetooth®
Yes
Motion Sensor
STMicroelectronics LIS2DH12TR
Intended Applications
TWR Tag or Anchor, TDoA Tag or Anchor
Number of Tags
100s (TWR), 1000s (TDoA)
Battery Life
Months (TWR), Years (TDoA)
Location Accuracy (cm)
< 15 (2D), < 30 (3D)
Voltage (V)
2.5 to 3.6
Package Size (mm)
27 x 19.13 x 3.2
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
11 results found
All (11)= Featured
= Featured
  • Product Brief

    Rev C – 04/2023
    Product Brief
  • Product Data Sheet

    Rev F – 10/2025
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
  • UWB Product Certification Process in Europe (Application Note APR003)

    Rev 1.3 – 2024
    Application Note
  • UWB Product Certification Process in the USA (Application Note APR002)

    Rev B – 2026
    Application Note
  • UWB Worldwide Regulations (Application Note APR001)

    Rev B – 2026
    Application Note
  • Next-Gen Connectivity for Smart Living (Mouser e-Book)

    07/17/2024
    Brochure
Results per page
10

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Kit

    DWM3001C, DWM3110 Ultra-Wideband (UWB) Module Development Kit

    Qorvo's DWM3001CDK has been developed as a design kit for the DWM3001C fully integrated (UWB) module based on the Qorvo DW3110 IC. This kit can be used to evaluate hardware performance as a TWR or TDoA Tag and...

    Evaluation Kit
  • Schematic

    DWM3001C-100 Schematic

    Rev B
    Schematic
  • Software

    DWM3000 API Software and API Guide

    08/2022
    Software
  • Other

    CE Reports DWM3001C

    Other
  • Other

    DWM3001C EU Declaration of Conformity

    Other
  • Other

    FCC Reports DWM3001C

    Other
  • Other

    ISED Reports DWM3001C

    Other
Results per page
10

Related Solutions

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Industrial Transport

Industrial Transport

Accessories

Accessories

Warehouse & Inventory Management

Warehouse & Inventory Management

Computers & Gaming Consoles

Computers & Gaming Consoles

Digital Key

Digital Key

Real Time Location Services

Real Time Location Services

Networking

Networking

Security

Security

Mobile Phones & Tablets

Mobile Phones & Tablets

In-Cabin Cameras

In-Cabin Cameras

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DWM3001C

DWM3001C

6.5 & 8.0 GHz Ultra-Wideband (UWB) Module with BLE SoC and Motion Sensor, FiRa™ Certified

Qorvo's DWM3001C is a fully integrated UWB module based on the Qorvo DW3110 IC. Integration of the DW3110 IC, nRF52833 BLE SoC, planar UWB antenna, accelerometer, power management and crystal simplifies the design cycle. The RF design is fully validated, tested and calibrated. Low power consumption allows powering from batteries for long periods, providing cost-effective implementation of UWB solutions.

The DWM3001C can be used in two-way ranging and TDoA applications.

The DWM3001C module is interoperable with the Apple U1 & U2 chip.

The DWM3001C is designed to be compliant to the FiRa™ PHY and MAC specifications enabling interoperability with other FiRa™ compliant devices.

Production
i
Please contact Qorvo Sales for details
Location is the Key ®
Product BriefRev C – 04/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
532
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
532
Buy Online

Key Features

  • Interoperable with Apple U1 chip
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz)
  • Fully aligned with FiRa™ PHY, MAC and certification development
  • FCC, SRRC and ETSI certification - Q4 2021
  • Nordic nRF52833 BLE SoC
  • Supply voltage VCC: 2.5 V - 3.6 V
  • Power consumption optimized for battery applications
  • UWB data rates of 850 kbps and 6.8 Mbps

Typical Applications

  • High precision real time location systems
  • Location-aware wireless sensor networks
  • Asset tracking
  • Factory / warehouse automation & security
  • Healthcare staff & patient location
  • Retail security, navigation & customer analytics
  • Connected home

Parameters

UWB Channels
5, 9
Integrated Antenna
Yes
MCU
Nordic Semiconductor nRF52833 Cortex-M4
MCU Flash (KB)
512
Bluetooth®
Yes
Motion Sensor
STMicroelectronics LIS2DH12TR
Intended Applications
TWR Tag or Anchor, TDoA Tag or Anchor
Number of Tags
100s (TWR), 1000s (TDoA)
Battery Life
Months (TWR), Years (TDoA)
Location Accuracy (cm)
< 15 (2D), < 30 (3D)
Voltage (V)
2.5 to 3.6
Package Size (mm)
27 x 19.13 x 3.2
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
11 results found
All (11)= Featured
= Featured
  • Product Brief

    Rev C – 04/2023
    Product Brief
  • Product Data Sheet

    Rev F – 10/2025
    Data Sheet
  • Antenna Delay Calibration of DW1000-Based Products and Systems (Application Note APS014)

    Rev 1.3 – 2024
    Application Note
  • Maximizing Range in DW1000-Based Systems (Application Note APS017)

    Rev 1.2 – 2024
    Application Note
  • Production Tests for DW3000-Based Products (Application Note APS312)

    Rev B – 06/2024
    Application Note
  • Sources of Error in DW1000-Based Two-Way Ranging (TWR) Schemes (Application Note APS011)

    Rev 1.2 – 2024
    Application Note
  • UWB Product Certification Process in Europe (Application Note APR003)

    Rev 1.3 – 2024
    Application Note
  • UWB Product Certification Process in the USA (Application Note APR002)

    Rev B – 2026
    Application Note
  • UWB Worldwide Regulations (Application Note APR001)

    Rev B – 2026
    Application Note
  • Next-Gen Connectivity for Smart Living (Mouser e-Book)

    07/17/2024
    Brochure
Results per page
10

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • Evaluation Kit

    DWM3001C, DWM3110 Ultra-Wideband (UWB) Module Development Kit

    Qorvo's DWM3001CDK has been developed as a design kit for the DWM3001C fully integrated (UWB) module based on the Qorvo DW3110 IC. This kit can be used to evaluate hardware performance as a TWR or TDoA Tag and...

    Evaluation Kit
  • Schematic

    DWM3001C-100 Schematic

    Rev B
    Schematic
  • Software

    DWM3000 API Software and API Guide

    08/2022
    Software
  • Other

    CE Reports DWM3001C

    Other
  • Other

    DWM3001C EU Declaration of Conformity

    Other
  • Other

    FCC Reports DWM3001C

    Other
  • Other

    ISED Reports DWM3001C

    Other
Results per page
10

Related Solutions

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Industrial Transport

Industrial Transport

Accessories

Accessories

Warehouse & Inventory Management

Warehouse & Inventory Management

Computers & Gaming Consoles

Computers & Gaming Consoles

Digital Key

Digital Key

Real Time Location Services

Real Time Location Services

Networking

Networking

Security

Security

Mobile Phones & Tablets

Mobile Phones & Tablets

In-Cabin Cameras

In-Cabin Cameras

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo