End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Qorvo's CMD310 is a sub-harmonically pumped mixer die with an integrated LO amplifier which can be used as an upconverter or downconverter. The device has low conversion loss and excellent 2LO to RF isolation eliminating the need for additional filtering. The CMD310 requires only -4 dBm LO drive and operates on a single positive supply voltage. The sub-harmonic design and low LO drive level allows for less stringent oscillator requirements.
Type | Subharmonic |
RF Min(GHz) | 20 |
RF Max(GHz) | 32 |
IF Min(GHz) | DC |
IF Max(GHz) | 7 |
LO Min(GHz) | 20 |
LO Max(GHz) | 32 |
Conversion Gain(dB) | -9.5 |
LO Drive(dBm) | -4 |
IIP3(dBm) | 10 |
LO-RF Isolation(dB) | 36 |
LO-IF Isolation(dB) | 53 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |