Qorvo's CMD241 is wideband GaAs MMIC broad range distributed RF / Microwave low noise amplifier die which operates from 2 to 22 GHz. This amplifier delivers greater than 13 dB of gain with a corresponding noise figure of 2.3 dB and an output 1 dB compression point of +21 dBm at 11 GHz. The CMD241 MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD241 also offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 22 |
Gain(dB) | 13.5 |
NF(dB) | 2.3 |
OP1dB(dBm) | 21 |
Psat(dBm) | 23 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8 |
Vg(V) | -0.65 |
Current(mA) | 74 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.