Qorvo's CMD308 is a broadband MMIC low noise amplifier ideally suited for microwave radios and S and C-band applications where small size and low power consumption are needed. At 4 GHz the device delivers 32 dB of gain with a corresponding output 1 dB compression point of +12 dBm and a noise figure of 1.5 dB. The CMD308 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD308 offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 6 |
Gain(dB) | 32 |
NF(dB) | 1.5 |
OP1dB(dBm) | 12 |
OIP3(dBm) | 23 |
Voltage(V) | 3 to 5 |
Current(mA) | 45 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |