Qorvo's CMD233 is a wideband RF / Microwave GaAs MMIC distributed low noise amplifier ideally suited for military, space, and communications systems where small size and low noise figure are needed over a wide bandwidth. At 10 GHz the device delivers greater than 9 dB of gain with a corresponding noise figure of 4.5 dB and an output 1 dB compression point of +20.5 dBm. The CMD233 LNA is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD233 amplifier MMIC also offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Gain(dB) | 9 |
NF(dB) | 4.5 |
OP1dB(dBm) | 20.5 |
Psat(dBm) | 22 |
OIP3(dBm) | 24 |
Vd(V) | 3 to 6 |
Current(mA) | 120 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.