Qorvo's CMD203 is a broadband RF / Microwave MMIC SP4T switch in die form. The CMD203 covers DC to 20 GHz and offers a low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from four to two. The CMD203 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Switch Type | SP4T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | 2.4 |
Isolation(dB) | 45 |
Switching Speed(ns) | 66 |
IP0.1dB(dBm) | 14 |
IP1dB(dBm) | 21 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.