End of Life announced February 15, 2023 (PCN 23-0028).
Last Time Buy: August 31, 2023
Recommended replacement for new designs: CMD315C4, CMD295C4
Contact your local sales representative for assistance.
Qorvo's CMD232C3 is a wideband GaAs MMIC driver amplifier housed in a leadless 3x3 mm surface mount (SMT) package. The CMD232C3 is ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 6 GHz the device delivers greater than 15 dB of gain with a corresponding output 1 dB compression point of +17 dBm and an output IP3 of 23 dBm. The CMD232C3 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 9,000 |
Gain(dB) | 15 |
OP1dB(dBm) | 17 |
OIP3(dBm) | 23 |
NF(dB) | 4.5 |
Voltage(V) | 5 to 6 |
Current(mA) | 90 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.