Mouser | 721 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 405 | Buy Online > |
Qorvo's CMD315C4 is a GaAs MMIC driver amplifier housed in a leadless surface mount package. The CMD315C4 is ideally suited for complex communications systems where small size and high linearity are needed. The device delivers 19.5 dB of gain with a corresponding output 1 dB compression point of 21 dBm and an output IP3 of 33 dBm at 8 GHz. The CMD315C4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Frequency Min(MHz) | 4,000 |
Frequency Max(MHz) | 10,000 |
Gain(dB) | 19.5 |
OP1dB(dBm) | 21 |
OIP3(dBm) | 33 |
NF(dB) | 5.5 |
Voltage(V) | 5 |
Current(mA) | 143 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |