Qorvo's CMD226 die is a broadband MMIC GaAs x2 passive frequency multiplier. When driven by a +15 dBm signal, the multiplier provides 10.5 dB conversion loss at an output frequency of 18 GHz. The Fo and 3Fo isolations are 44 dBc and 46 dBc respectively. The CMD226 multiplier MMIC is a 50 ohm matched design eliminating the need for RF port matching.
Input Freq Min(GHz) | 7 |
Input Freq Max(GHz) | 11 |
RF Output Min(GHz) | 14 |
RF Output Max(GHz) | 22 |
Input Power(dBm) | 15 |
Conversion Gain(dB) | -10.5 |
Fo Isolation(dB) | 44 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |