Qorvo's CMD225C3 die is a broadband MMIC GaAs x2 passive frequency multiplier housed in a leadless surface mount (SMT) package. When driven by a +15 dBm signal, the multiplier provides 13 dB conversion loss at an output frequency of 12 GHz. The Fo and 3Fo isolations are >47 dBc and >54 dBc respectively. The CMD225C3 MMIC is a 50 ohm matched design eliminating the need for RF port matching.
Input Freq Min(GHz) | 4 |
Input Freq Max(GHz) | 8 |
RF Output Min(GHz) | 8 |
RF Output Max(GHz) | 16 |
Input Power(dBm) | 15 |
Conversion Gain(dB) | -12 |
Fo Isolation(dB) | 48 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.