Qorvo's CMD257C4 is a high IP3 I/Q mixer in a leadless surface mount package that can be used as either an image reject mixer or a single sideband upconverter. The CMD257C4 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD257C4 is a much smaller alternative to higher cost hybrid image reject mixers and single sideband upconverter assemblies.
Type | I/Q / IRM |
RF Min(GHz) | 6 |
RF Max(GHz) | 10 |
IF Min(GHz) | DC |
IF Max(GHz) | 3.5 |
LO Min(GHz) | 6 |
LO Max(GHz) | 10 |
Conversion Gain(dB) | -5.5 |
LO Drive(dBm) | 21 |
IIP3(dBm) | 25 |
LO-RF Isolation(dB) | 40 |
LO-IF Isolation(dB) | 18 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.