Qorvo's CMD215 is a general purpose broadband RF / Microwave high isolation reflective MMIC SPDT switch in die form. Covering DC to 40 GHz, the CMD215 features a low insertion loss of 2.3 dB and high isolation of 36 dB to 20 GHz. The CMD215 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 40,000 |
Insertion Loss(dB) | 2.3 |
Isolation(dB) | 36 |
Switching Speed(ns) | 4 |
IP0.1dB(dBm) | 17 |
IP1dB(dBm) | 19 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.