Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Qorvo's CMD197C4 is a wideband GaAs MMIC distributed driver amplifier housed in a leadless surface mount (SMT) package that is ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 10 GHz the device delivers greater than 15 dB of gain with a corresponding output 1 dB compression point of +24 dBm and an output IP3 of 31 dBm. The CMD197C4 amplifier is a 50 ohm matched design which eliminates the need for RF port matching and includes an on chip bias choke.
Frequency Min(GHz) | 1 |
Frequency Max(GHz) | 24 |
Gain(dB) | 16 |
NF(dB) | 2.5 |
OP1dB(dBm) | 24 |
Psat(dBm) | 25 |
OIP3(dBm) | 31 |
Vd(V) | 5 to 8 |
Current(mA) | 225 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.