End of Life announced Oct 31, 2017 (PCN 17-0174).
Last Time Buy November 3, 2018.
Please use AG303-63G for new designs.
Contact your local sales representative for assistance.
Qorvo's ECG001F-G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1000 MHz, the ECG001F-G typically provides 22.5 dB of gain, +26 dBm Output IP3, and +12.5 dBm P1dB.
The ECG001F-G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor and an inductive RF choke for operation. The device is ideal for wireless applications and is available in a lowcost, surface-mountable lead-free / green / RoHS-compliant SOT-363 package. All devices are 100% RF and DC tested.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the ECG001F-G will work for other various applications within the DC to 6 GHz frequency range such as CATV and mobile wireless.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 22.5 |
OP1dB(dBm) | 12.5 |
OIP3(dBm) | 26 |
NF(dB) | 3.4 |
Voltage(V) | 5 |
Current(mA) | 30 |
Package Type | SOT-363 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: