Mouser | 88 | Buy Online > | |
RELL | 4 | Buy Online > | |
RFMW | 100 | Buy Online > |
Qorvo's CMD195C3 is a broadband RF / Microwave MMIC SPDT switch housed in a leadless 3x3 mm surface mount (SMT) package. The CMD195C3 covers DC to 18 GHz (L through Ku band) and offers a low insertion loss of 2 dB and high isolation of 37 dB as well as positive gain slope. The positive gain slope feature allows for several switches to be cascaded together without the need for gain equalization circuitry. The CMD195C3 operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 18,000 |
Insertion Loss(dB) | 2 |
Isolation(dB) | 37 |
Switching Speed(ns) | 1.8 |
IP0.1dB(dBm) | 21 |
IP1dB(dBm) | 25 |
Control Lines(#) | 2 |
Voltage(V) | 0, -5 |
Package Type | Ceramic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.