Qorvo's CMD271P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount QFN package. The CMD271P3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 20 dB of gain with a corresponding output IP3 of +27 dBm and a noise figure of 1.8 dB at 8 GHz. The CMD271P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 11 |
Gain(dB) | 20 |
NF(dB) | 1.8 |
OP1dB(dBm) | 16.5 |
OIP3(dBm) | 27 |
Voltage(V) | 3 to 5 |
Current(mA) | 66 |
Package Type | Plastic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |