Qorvo's AWMF-0161 is a highly integrated silicon frequency-conversion IC intended for 5G phased array applications. When used together with our beamformer IC products, this device enables low-cost, high-performance, and feature-rich 5G phased array systems. The half-duplex IC integrates Tx single-sideband up-conversion and Rx image-reject down-conversion functionality with programmable high side or low side LO. An on-chip frequency multiplier simplifies board-level integration with external PLLs. The multi-function device also includes an RF bypass mode in which the frequency-conversion function is bypassed, and the IC effectively functions as an RF gain block. This feature enables a scalable phased-array architecture without the use of numerous discrete amplifier and switch components.
The IF up/down converter ICs are fully compatible with the respective beamformer ICs, sharing common mechanical and electrical interfaces, and designed for cascade integration from IF to antenna and back.
Function | Single channel IF up/down converter |
RF Min(GHz) | 37 |
RF Max(GHz) | 40 |
Package Type | WLCSP |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.f |