Please use ACT88430 for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.
Qorvo's ACT8931A PMIC is a complete, cost effective, highly efficient ActivePMU™ power management solution, optimized for the unique power, voltage sequencing, and control requirements of the Rockchip RK2928/RK2926 processors.
The product features three step-down DC/DC converters and four low-noise, low-dropout linear regulators, along with a complete battery charging solution featuring the advanced ActivePath™ system-power selection function. The three DC/DC converters utilize a high efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four low-dropout linear regulators are high performance, low-noise regulators that supply up to 320 mA of output current.
ACT8931A is available in a compact, Pb-free and RoHS compliant TQFN55-40 package.
Application Processors | Rockchip RK2918, RK2928, RK2926 |
Battery Charger | ActivePath™ |
Buck Converters | 4 |
Bucks Configurable as Load Switch | 0 |
Boost Converters | 0 |
Buck-Boost Converters | 0 |
LDO Regulators | 3 |
LDOs Configurable as Load Switch | 0 |
Interface | I2C |
Package Type | TQFN, 40-pin |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |