Qorvo's ACT88430 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including video processors, FPGA's, peripherals, microcontrollers, and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of configurable options include output voltage, startup time, slew rate, system level sequencing, switching frequency, sleep modes and operating modes.
ACT88430 is programmed at the factory with a default configuration. These settings can be optimized for a specific design through the I2C interface. ACT88430 comes in several default configurations. Contact Qorvo for details.
ACT88430 is available in a 5 x 5 mm 40 pin QFN package.
Application Processors | HiSilicon, Silicon Motion, Ambarella, Atmel, Micro Semi, Socionext, Omnivision |
Battery Charger | No |
Regulated Outputs | 7 |
Min Input Voltage(V) | 2.7 |
Max Input Voltage(V) | 5.5 |
Pin Count | 40 |
Operating Junction Temperature(C) | -40 to 125 |
Buck Converters | 4 |
Bucks Configurable as Load Switch | 1 |
Boost Converters | 0 |
Buck-Boost Converters | 0 |
LDO Regulators | 3 |
LDOs Configurable as Load Switch | 1 |
Interface | I2C |
Package Type | QFN, 40-pin |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT88430EVK1-101 Evaluation Tool Users Guide
This EVK demonstrates the ACT88430QJ101 ActivePMU™ power management IC.
Other ACT88430QJxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.
ACT88430EVK1-109 Evaluation Tool Users Guide
This EVK demonstrates the ACT88430VM109 ActivePMU™ WLCSP package version of this power management IC.
Other ACT88430VMxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.