Mouser | 261241 | Buy Online > | |
RFMW | 1127 | Buy Online > |
Qorvo's ACT8865 PMIC is a complete, cost-effective, highly-efficient ActivePMU™ power management solution, optimized for the unique power, voltage-sequencing and control requirements of the Atmel SAMA5 and SAM9 based eMPU series processors. It is ideal for a wide range of high performance portable handheld applications such as smartwatches, wearables, POS terminals, tablet PCs, human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automation, medical devices and white goods.
This device features three step-down DC/DC converters and four low-noise, low-dropout linear (LDO) regulators. The three DC/DC converters utilize a high-efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1150 mA of output current, while the third supports up to 1300 mA. All four LDO regulators are high-performance, low-noise, regulators that supply up to 320 mA.
Application Processors | Atmel SAMA5D[31/33/34/35/36], SAM9G[15/25/35/45/46], SAM9X[25/35], SAM9M[10/11], SAM9N[11/12] |
Battery Charger | No |
Regulated Outputs | 7 |
Min Input Voltage(V) | 2.7 |
Max Input Voltage(V) | 5.5 |
Pin Count | 32 |
Operating Junction Temperature(C) | -40 to 125 |
Buck Converters | 4 |
Bucks Configurable as Load Switch | 0 |
Boost Converters | 0 |
Buck-Boost Converters | 0 |
LDO Regulators | 3 |
LDOs Configurable as Load Switch | 0 |
Interface | I2C |
Package Type | TQFN, 32-pin |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT8865EVK1-305 Evaluation Tool User's Guide
This document describes the characteristic and operation of the Qorvo ACT8865EVK1-305 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT8865QI305 ActivePMU power management IC. Other ACT8865QIxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.