End of Life announced April 30, 2020 (PCN 20-0049).
Last Time Buy: May 1, 2021
Recommended replacement for new designs: QPQ1287
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
Qorvo's 885069 is a high performance Bulk Acoustic Wave (BAW) filter designed to meet the strict LTE rejection. 885069 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE uplink systems under all operating conditions.
The 885069 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint.
Requirements for use in B40.
Technology | LowDrift™ BAW |
Type | Infrastructure |
Bands | Band 40 |
Frequency(MHz) | 2,350 |
Bandwidth(MHz) | 100 |
Insertion Loss(dB) | 3 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: