Mouser | 5271 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 518 | Buy Online > |
Qorvo's QPC6044 is a Silicon on Insulator (SOI) single-pole, 4-throw (SP4T) switch, designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers high isolation symmetric topology with excellent linearity and power handling capability. No blocking capacitors are necessary on the RF ports. The design is non-reflective such that the RFX ports are terminated into 50 in the off state. QPC6044 is +1.8 V logic compatible, and incorporates a single pin to disable the internal Negative Voltage Generator (NVG) and supply a negative voltage from off-chip, if necessary.
Switch Type | SP4T |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.98 |
Isolation(dB) | 50 |
Switching Speed(ns) | 150 |
IIP2(dBm) | 117 |
IIP3(dBm) | 61 |
IP0.1dB(dBm) | 36 |
IP1dB(dBm) | 37 |
Control Lines(#) | 3 |
Voltage(V) | 5 |
Current(mA) | 0.1 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.