Qorvo’s portfolio of complete, intelligent BLDC/PMSM motor control & drive solutions delivers a best-in-class combination of hardware, firmware, and tools for sensored and sensorless applications across the industrial and automotive markets. These products integrate all essential analog and power management peripherals along with a 32-bit Arm® Cortex® M0 or M4F microcontroller and input voltage capability from 44V to 600V.
Contact Qorvo Power for quotes, samples and more.
Visit the Motor Control forum and join the conversation.
Loading Product Tables