End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use SBB5089Z for new designs.
Contact your local sales representative for assistance.
Qorvo's WJA1020 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 1.9 GHz, the WJA1020 typically provides 17 dB gain, +34 dBm OIP3 and +17 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.
The WJA1020 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from a +5 V supply voltage. The broadband amplifier can be directly applied to various current and next generation wireless technologies such as GSM, CDMA, W-CDMA, WiBro and WiMAX. The WJA1020 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 4000 MHz frequency range.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 4,000 |
Gain(dB) | 16.7 |
OIP3(dBm) | 33 |
NF(dB) | 5.8 |
Voltage(V) | 5 |
Current(mA) | 70 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: