The UJ4C075023L8S is a 750V, 23 mohm G4 SiC FET. It is based on a unique ‘cascode’ circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device’s standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal re-design when replacing to Si IGBTs, Si FETs, SiC MOSFETs or Si superjunction devices. Available in the TOLL (MO-229) package, this device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads and any application requiring standard gate drive
VDS Max(V) | 750 |
RDS(on) Typ @ 25C(mohm) | 23 |
ID Max(A) | 64 |
Generation | Gen 4 |
Tj Max(°C) | 175 |
Automotive Qualification | No |
Package Type | TOLL |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: