Mouser | 657 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 50 | Buy Online > |
Qorvo's UJ3D1725K2 is a 25 A, 1700 V SiC Merged PiN Schottky (MPS) diode in a TO-247-2L package. With zero reverse recovery charge and 175 °C maximum junction temperature, this diode is ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.
VDS Max(V) | 1,700 |
IF Typ(A) | 25 |
QC Typ(nC) | 184 |
VF Typ @ 25C(V) | 1.54 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-247-2L |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |