Mouser | 2362 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 50 | Buy Online > |
Qorvo's UJ3D1210TS is a 10 A, 1200 V SiC Merged PiN Schottky (MPS) diode in a TO-220-2L package. With zero reverse recovery charge and 175 °C maximum junction temperature, this diode is ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.
VDS Max(V) | 1,200 |
IF Typ(A) | 10 |
QC Typ(nC) | 51 |
VF Typ @ 25C(V) | 1.4 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-220-2L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: