UJ3D06530TS

    30 A, 650 V SiC Merged PiN-Schottky (MPS) Diode

    Key Features

    • Maximum operating temperature: 175 °C
    • Easy paralleling
    • Extremely fast switching not dependent on temperature
    • No reverse or forward recovery
    • Enhanced surge current capability, MPS structure
    • Excellent thermal performance, Ag sintered

    The UJ3D06530TS is a 30 A, 650 V SiC Merged PiN Schottky (MPS) diode in a TO-220-2L package. With zero reverse recovery charge and 175 °C maximum junction temperature, this diode is ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.

    Typical Applications

      • Power Converters
      • Industrial Motor Drives
      • Switched-Mode Power Supplies
      • Power Factor Correction Modules
    VDS Max(V) 650
    IF Typ(A) 30
    QC Typ(nC) 72
    VF Typ @ 25C(V) 1.5
    Generation Gen 3
    Tj Max(°C) 175
    Automotive Qualification Yes
    Package Type TO-220-2L
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Consumer Goods & Electronics > Garden Tools > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • Applications > Consumer Goods & Electronics > Home Appliances / White Goods > AC/DC Front-End Converter & Motor Control for Appliances

      AC/DC Front-End Converter & Motor Control for Appliances

    • Applications > Consumer Goods & Electronics > Power Tools > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • Applications > Industrial > AC Powered Fans > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • Applications > Industrial > Pumps & Compressors > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • Applications > Industrial > Robotics > Robotic Motor Control (< 600V)

      Robotic Motor Control (< 600V)

    • Applications > Automotive > EV Powertrains > EV Single-Phase AC Onboard Charger (Unidirectional)

      EV Single-Phase AC Onboard Charger (Unidirectional)

    • Applications > Renewables, Power & Lighting > Solar Power > Solar Power Inverter

      Solar Power Inverter