Mouser | 1240 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 18 | Buy Online > |
Qorvo's UJ3C065030T3S is a 650 V, 27 mohm RDS(on) SiC FET products co-package its high-performance Gen 3 SiC JFETs with a FET optimized MOSFET to produce the only standard gate drive SiC device in the market today. Available in the TO-220-3L package, this device exhibits ultra-low gate charge, but also the best reverse recovery characteristics of any device of similar ratings. These devices are excellent for switching inductive loads, and any application requiring standard gate drive.
VDS Max(V) | 650 |
RDS(on) Typ @ 25C(mohm) | 27 |
ID Max(A) | 85 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-220-3L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: