UF4SC120009K4SH

    1200V 9.1mΩ SiC FET

    Key Features

    • Low RDS(on)
    • Low on-resistance
    • Excellent Reverse Recovery
    • Low body diode Vfsd
    • Operating temperature: 175C (max)
    • Low intrinsic capacitance
    • HV package with 8mm D-S creepage distance
     
    The UF4SC120009K4SH is a 1200V, 9.1mΩ G4 SiC FET. It is based on a unique ‘cascode’ circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device’s standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal redesign when replacing Si IGBTs, Si superjunction devices or SiC MOSFETs. Available in the TO-247-4L HV package, this device
    exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads and any application requiring standard gate drive.

    Typical Applications

      • EV Chargers
      • PV Inverters
      • Switch Mode Power Supplies
      • Motor Drives
      • Induction Heating
       
    VDS Max(V) 1,200
    RDS(on) Typ @ 25C(mohm) 9.1
    ID Max(A) 120
    Generation 4
    Tj Max(°C) 175
    Automotive Qualification Yes
    Package Type TO-247-4L
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99