Mouser | 3356 | Buy Online > | |
RELL | 29 | Buy Online > | |
RFMW | 50 | Buy Online > |
Qorvo's UF3C065040K4S 650 V, 42 mohm RDS(on) cascode SiC FET products co-package its high-performance Gen 3 SiC fast JFETs with a FET optimized MOSFET to produce the only standard gate drive SiC device in the market today. This series exhibits very fast switching using a 4-terminal TO-247 package and the best reverse recovery characteristics of any device of similar ratings. These devices are excellent for switching inductive loads, and any application requiring standard gate drive.
VDS Max(V) | 650 |
RDS(on) Typ @ 25C(mohm) | 42 |
ID Max(A) | 54 |
Generation | Gen 3 |
Tj Max(°C) | 175 |
Automotive Qualification | Yes |
Package Type | TO-247-4L |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: