End of Life announced April 30, 2020 (PCN 20-0049).
Last Time Buy: May 1, 2021
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
Qorvo's TQQ7307 is an exceptionally high performance Uplink BAW filter for LTE Band 7. This filter is housed in a compact 3x3 mm package for base station applications.
Low insertion loss, coupled with high attenuation makes this filter an ideal choice for Uplink RF filtering needs.
Technology | LowDrift™ BAW |
Type | Infrastructure |
Bands | Band 7 |
Frequency(MHz) | 2,535 |
Bandwidth(MHz) | 70 |
Insertion Loss(dB) | 3.5 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: