End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: February 5, 2023
Recommended replacement for new designs: QPQ1297
Contact your local sales representative for assistance.
Qorvo's TQQ6103 is an exceptionally high performance BAW Duplexer for Band 3 uplink / downlink. This filter is housed in a compact 2 x 2.5 mm package for base station applications.
Technology | BAW |
Type | Infrastructure |
Bands | 3 |
Frequency(MHz) | 1,710 to 1,785, 1,805 to 1,880 |
Bandwidth(MHz) | 75 |
Insertion Loss(dB) | 2.9, 3.0 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 2.5 x 2.0 x 0.98 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |