End of Life announced May 7, 2019 (PCN 19-0080).
Last Time Buy November 16, 2019.
Please use QPA9418 for new designs.
Contact your local sales representative for assistance.
Qorvo's TQP9418 is a high-linearity two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits. The amplifier provides 31 dB gain and +27.5 dBm linear power over the 1.805 – 1.880 GHz frequency range. This amplifier is able to achieve -48 dBc ACLR at +27.5 dBm output power using 20 MHz LTE signal without the need for external linearization. The TQP9418 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9418 is available in a lead-free/RoHS-compliant 7 x 7 mm surface mount package.
The TQP9418 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.
Frequency Min(GHz) | 1.805 |
Frequency Max(GHz) | 1.88 |
Pout(W) | 0.5 |
Gain(dB) | 31 |
OP1dB(dBm) | 36 |
PAE(%) | 14.5 |
Voltage(V) | 4.5 |
Current(mA) | 680 |
Package Type | SMT |
Package(mm) | 7.0 x 7.0 x 1.32 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: