End of Life announced February 28, 2017 (PCN 16-0181).
Last Time Buy: August 25, 2021
Contact your local sales representative for assistance.
Qorvo's TQP9059 is a fully matched multimode multiband Power Amplifier Module that supports Quad-band GSM/EDGE, W/CDMA & LTE Bands 1, 2, 3/4, 5, 8, 17, 20, and 26 for both ET and APT operation. The GSM PA output power is controlled by a Vramp input from the transceiver in GMSK modes, while for 8PSK operation Vramp is used to optimize current consumption and linearity. The 2-Gain state WCDMA PA operates in LPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a built-in regulator, ideal for today's extremely small data enabled phones.
The TQP9059 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. RF performance meets the stringent linearity requirements for multi-mode operation.
Standards | GSM850 / 900, DCS / PCS, WCDMA, LTE |
Bands | 1, 2, 3, 4, 5, 8, 17, 20, 26 |
Power Modes | ET / APT Compatible |
Package(mm) | 7.0 x 5.0 x 1.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |