TQP519021

    680 - 920 MHz High IP3 Dual Channel Downconverter

    Discontinued >

    Last Time Buy November 15, 2017.
    Contact your local sales representative for assistance.

    Key Features

    • Integrated LO/IF amplifiers and LO switch
    • Dual channels for diversity
    • 9 dB conversion gain
    • 25.5 dBm input IP3
    • 65 dBm input IP2
    • 11.8 dBm input P1dB
    • Built-in high isolation LO switch
    • Power shut-down mode
    • Optional low lurrent mode for IF amplifiers
    • Common footprint to 1.7-2.2 GHz TQP569022
    • Single supply operation: +3.3 to +5V

    Qorvo's TQP519021 is a high-linearity, dual-channel down-converter designed to meet the demanding performance, functionality, and cost goals of current and next generation mobile infrastructure base stations. It provides high dynamic range performance in a low profile lead-free/RoHS-compliant surface-mount leadless package that measures 6x6 mm square. This device is a fully integrated diversity mixer that includes LO switch, two stage LO drivers, high-linearity mixers, RF balun and IF amplifiers. The IF amplifiers can be set to standard current or low current mode through logic input pins. The TQP519021 also integrates power down feature controlled by separate logic pin.

    The TQP519021 is designed to provide 9 dB conversion gain, +25.5 dBm Input IP3, +11.8 dBm Input P1dB and a noise figure of 10.8 dB over the 680-920 MHz frequency range for diversity receiver applications. The TQP519021 is footprint and pin compatible with Qorvo's 1.7 - 2.2 GHz TQP569022 mixer for high band applications.

    Typical Applications

      • 3G / 4G Wireless Infrastructure
      • WCDMA / LTE
      • FDD / TDD
    RF Min(GHz) 0.68
    RF Max(GHz) 0.92
    IF Min(GHz) 0.07
    IF Max(GHz) 0.28
    LO Min(GHz) 0.6
    LO Max(GHz) 1.1
    Conversion Gain(dB) 9
    NF(dB) 10.8
    IIP3(dBm) 25.5
    LO Power(dBm) 0
    Bias(mA @ V) 295
    Package Type QFN, 36-pin
    Package(mm) 6.0 x 6.0 x 1.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station